IESNA:LM-63-2002
[TEST]P952236
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16865
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1978.8 2477.6 2928.6 3277.7 3562.3 3723.4 3799.1 3826.1 3962.8 4255.3
4738.5 5348.7 5949.4 6429.1 6848.7 7231.8 7473.8 7535.6 7386.7 7009.8
6248.9 4933.5 4072.5 3410.9 2701.4 1900.4 1249.3 875.8 683.4 590.2
535.4 450.1 381.3 132.3 64.4 10.4 0
1978.8 2495 2950.3 3305.5 3566.7 3743.4 3834 3859.2 3972.4 4236.2
4682.8 5280.8 5870.2 6366.4 6790.4 7173.4 7460.7 7564.3 7469.4 7149.9
6514.4 5299.1 4237 3558 2857.2 2071.9 1362.4 919.3 705.2 611.1
540.6 457 384.8 163.7 68.8 13.1 0
1978.8 2473.3 2919.9 3278.5 3558 3760.8 3873.1 3921 4009.8 4246.6
4627 5158.1 5723.9 6222.8 6625.9 6948 7250 7397.2 7359.7 7104.7
6593.6 5758.8 4590.5 3775.6 3080 2319.2 1548.7 1029 760.9 632
558 485.8 416.1 317.8 161.9 19.2 0
1978.8 2473.3 2906.8 3264.6 3563.2 3792.2 3945.4 4025.5 4109.1 4291.9
4574.8 4986.6 5475.8 5945.1 6322.9 6632.8 6893.1 7103.8 7160.4 7076.8
6769.5 6199.3 5398.4 4450.3 3558 2764.9 1933.5 1237.9 844.4 642.5
554.5 481.4 410.9 327.3 229.8 89.7 0
1978.8 2400.1 2820.6 3188 3503.1 3781.7 4003.7 4150.8 4244.9 4389.4
4624.4 4926.5 5317.4 5715.2 6073 6381.2 6631.9 6854.8 7013.3 7055.9
6971.5 6712 6208.9 5448 4559.1 3651.1 2720.5 1793.4 1126.5 755.6
576.3 511.9 444.9 339.5 229 71.4 0
1978.8 2361.8 2741.4 3099.2 3430 3736.5 4015 4235.3 4385 4525.2
4701 4953.5 5246 5593.4 5943.3 6291.6 6587.5 6819.1 6994.1 7138.6
7250.9 7213.5 7055.9 6698.1 6080 5279.1 4249.2 3258.5 2191.2 1352.9
877.5 599.8 434.4 262.9 132.3 34.8 0
1978.8 2288.7 2618.7 2955.6 3282.9 3604.1 3914 4190 4419 4602.7
4789 4992.7 5216.4 5495 5814.5 6176.6 6549.2 6908.8 7227.4 7507.7
7762.8 8043.1 8169.4 8247.7 8230.3 7875.1 7196.9 6116.6 4687.1 3174.9
1832.5 951.5 485.8 280.3 136.7 47 0
1978.8 2233 2497.6 2786.7 3086.1 3369.1 3672.9 3968 4251.8 4502.5
4753.3 4985.7 5196.4 5423.6 5662.1 5918.1 6214.9 6551 6918.4 7308.4
7734.1 8345.2 8838.8 9140 9483 9731.1 9763.4 9429.9 8562.9 7159.5
5216.4 3366.5 1715.9 699.9 249.9 48.8 0
1978.8 2132.9 2319.2 2535.1 2771.9 3022.6 3277.7 3530.1 3780 4036.8
4305.8 4554.8 4825.5 5108.5 5402.7 5697.8 6025.2 6392.5 6799.1 7259.6
7797.6 8613.3 9423 9977.5 10685.3 11518.4 12409.9 13004.5 12877.4 11680.3
9215.8 5974.7 2534.2 773.9 243.8 50.5 0
1978.8 2115.5 2300.9 2499.4 2723.1 2959.9 3201.9 3443.1 3681.6 3923.6
4162.2 4409.4 4670.6 4953.5 5246 5549.8 5887.6 6261.1 6679 7155.2
7692.3 8555.9 9371.6 9972.3 10728.8 11636.8 12610.1 13229.9 13112.4 11839.6
9160.9 5602.1 2146.8 592.9 191.5 43.5 0
1978.8 2049.3 2145.1 2273.9 2429.7 2599.5 2771 2951.2 3137.5 3325.5
3515.3 3711.2 3908.8 4117.8 4342.4 4580 4841.2 5137.2 5494.1 5901.5
6397.8 7186.5 7784.6 8374.8 9094.8 9961 10774.1 11126.7 10758.4 9354.2
6905.3 3843.5 1108.2 232.4 77.5 17.4 0
1978.8 2000.6 2054.5 2132 2239.1 2354.9 2481.1 2610.8 2742.3 2882.4
3019.1 3150.6 3286.4 3421.3 3564.1 3714.7 3873.1 4065.5 4288.4 4577.4
4995.3 5514.1 5867.6 6262.8 6735.5 7250.9 7602.6 7479.9 6865.3 5712.6
4125.6 2111.1 688.6 205.5 70.5 16.5 0
1978.8 1957 1964.9 2000.6 2058.9 2118.9 2198.2 2276.5 2354 2435
2505.5 2569 2622.1 2670.9 2704.8 2726.6 2748.4 2763.2 2787.5 2844.1
2979.9 3060 3074.8 3104.4 3150.6 3192.4 3078.3 2717 2201.7 1631.4
1109.1 628.5 315.1 133.2 64.4 22.6 0
1978.8 1865.6 1798.6 1763.8 1760.3 1774.2 1797.7 1823.8 1842.1 1853.4
1852.6 1830.8 1796.8 1749 1685.4 1607.9 1514.8 1418.1 1329.3 1246.6
1161.3 1085.6 1022 969.8 924.5 878.4 820.9 743.5 636.4 492.7
358.7 263.8 182.8 117.5 67 19.2 0
1978.8 1781.2 1658.4 1604.4 1591.4 1602.7 1627.1 1653.2 1666.3 1662.8
1644.5 1612.3 1565.3 1506.9 1439 1369.4 1297.1 1224.9 1153.5 1075.1
995.9 924.5 872.3 841 828.8 830.5 828.8 804.4 744.3 644.2
490.1 337.8 236.8 155.8 77.5 17.4 0
1978.8 1715 1567 1508.7 1511.3 1544.4 1580.9 1604.4 1606.2 1590.5
1560 1516.5 1465.2 1406 1343.3 1281.5 1216.2 1147.4 1076.9 1011.6
962 919.3 890.6 872.3 856.6 838.4 809.6 780 743.5 685.1
596.3 468.4 307.3 169.8 81 17.4 0
1978.8 1651.5 1499.1 1459.9 1484.3 1529.6 1565.3 1582.7 1575.7 1548.7
1506.9 1457.3 1399.9 1343.3 1283.2 1224.9 1184.8 1137 1076.9 1029
996.8 954.1 887.1 834 799.2 765.2 730.4 695.6 664.2 635.5
601.6 546.7 447.5 343 201.1 48.8 0
1978.8 1615.8 1463.4 1441.7 1483.4 1527 1562.7 1573.1 1556.6 1513.9
1462.5 1404.2 1341.5 1285.8 1237.9 1211 1178.7 1145.7 1113.4 1042.1
978.5 928 877.5 830.5 781.8 739.1 697.3 659 619 572.8
527.6 486.6 426.6 368.2 257.7 100.1 0
1978.8 1585.3 1440.8 1438.2 1484.3 1526.1 1557.4 1560.9 1535.7 1489.5
1431.2 1366.8 1309.3 1256.2 1220.5 1190.1 1150.9 1097.8 1050.8 994.2
950.7 901.9 854 810.5 773.9 736.5 696.4 655.5 607.7 554.5
496.2 444.9 378.7 286.4 189.8 79.2 0
1978.8 1567.9 1429.5 1437.3 1487.8 1528.7 1556.6 1551.3 1519.1 1464.3
1396.4 1332.8 1278.9 1237.9 1218.8 1172.6 1101.3 1018.6 985.5 957.6
908 869.7 836.6 787.9 751.3 722.6 685.1 640.7 587.6 529.3
465.8 437.9 377 246.4 179.3 109.7 0
1978.8 1564.4 1422.5 1438.2 1488.7 1530.4 1555.7 1548.7 1509.6 1447.7
1379 1316.3 1263.2 1237.9 1208.3 1150 1045.5 976.8 959.4 925.4
881.9 834.9 790.5 756.5 735.6 717.3 683.4 641.6 591.1 532.8
471 486.6 388.3 259.4 197.6 73.1 0
1978.8 1564.4 1421.6 1440.8 1489.5 1531.3 1554.8 1551.3 1513 1448.6
1379 1315.4 1262.3 1238.8 1205.7 1146.5 1037.7 977.6 963.7 924.5
879.3 827.9 791.3 746.1 740 717.3 682.5 641.6 594.6 531.9
472.7 479.7 333.4 268.1 195 70.5 0
